6.0 A, 100 V PNP Bipolar Power Transistor

Favorite

Overview

The 6 A, 100 V PNP Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. BD243B, BD243C (NPN); BD244B, BD244C (PNP) are complementary devices.

  • General Use
  • General Use
  • Collector - Emitter Saturation Voltage VCE(sat) = 1.5 V (Max) @ IC = 6.0 A

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD244CTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

PNP

General Purpose

1.5

6

100

100

5

-

2

30

-

-

65

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :